IESNA:LM-63-2002 
[TEST]P981024
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-10L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]1000 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]959
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
967.6 974.8 992.1 1004.9 1009.5 1011.8 1013.6 1016.8 1025.7 1041
1058.5 1071 1073.8 1071 1070.4 1071 1066.5 1054.2 1037.7 1027.3
1012.5 990.7 963.2 929.7 895.2 860.6 819.5 768.5 708.2 632.6
551.4 471.4 399.7 336.9 278.4 221 171.9 135.3 109.1 87.8
68.6 54 42.8 32.6 22.9 16.2 13 11.8 10.8 10
9.3 8.6 7.9 7.3 6.8 6.7 6.6 6.4 6.1 5.5
4.5 3.6 3.3 3.3 3.1 2.8 2.7 2.7 2.5 2.2
1.8 1.6 1.6 1.5 1.5 1.4 1.4 1.4 1.4 1.3
1.3 1.2 1.1 1 0.9 0.7 0.4 0.1 0 0
0
